Catalog navigation
CAD model selection
Delivery country
HELP_VARIABLE
Company
Eaton's CAD
Description
DILE mini contactor relay
Bill of material
010086
PREVIEW
Preview
PLID
010086
MANUTYPEDESC
Manufacturer Type Description
DILEM-01(24V50HZ)
DESCSHORT
Short Description
Contactor, 24 V 50 Hz, 3 pole, 380 V 400 V, 4 kW, Contacts N/C = Normally closed= 1 NC, Screw terminals, AC operation
DESCLONG
Long Description
Contactor, Application: Mini Contactors for Motors and Resistive Loads, DILEM contactors, Utilization category: AC-1: Non-inductive or slightly inductive loads, resistance furnaces, NAC-3: Normal AC induction motors: starting, switch off during running, AC-4: Normal AC induction motors: starting, plugging, reversing, inching, Connection technique: Screw terminals, Notes: Also suitable for motors with efficiency class IE3, Description: With auxiliary contact, Number of poles: 3 pole, Rated operational current AC-3 380 V 400 V: Ie= 9 A, Rated operational current AC-1 Conventional free air thermal current, 3 pole, 50 - 60 Hz Open at 40 °C: Ith =Ie= 22 A, enclosed: Ith= 16 A, Rated operational current AC-1 Conventional free air thermal current, 1 pole open: Ith= 50 A, enclosed: Ith= 40 A, Max. rating for three-phase motors, 50 - 60 Hz AC-3 220 V 230 V: P= 2.2 kW, 380 V 400 V: P= 4 kW, 660 V 690 V: P= 4 kW, Max. rating for three-phase motors, 50 - 60 Hz AC-4 220 V 230 V: P= 1.5 kW, 380 V 400 V: P= 3 kW, 660 V 690 V: P= 3 kW, For use with: …DILE, Contacts N/C = Normally closed: 1 NC, Voltage AC/DC: AC operation
INTNO
International product number
4015080100867
NETTO_WEIGHT
Netto weight
0.17000 kg
ECLASS_10_0_1
Power contactor, AC switching [AAB718015]
ETIM_7_0
Power contactor, AC switching [EC000066]
EF000215
Type of accessory
EF000030
Function
EF001589
Suitable for number of poles
0
EF008257
Number of contacts as change-over contact
0
EF008256
Number of contacts as normally open contact
0
EF003978
Rated control supply voltage Us at AC 50HZ
24 - 24 V
EF008255
Number of contacts as normally closed contact
0
EF003979
Rated control supply voltage Us at AC 60HZ
0 - 0 V
EF007613
Number of fault-signal switches
0
EF003980
Rated control supply voltage Us at DC
0 - 0 V
EF001393
Rated operation current Ie at AC-1, 400 V
22 A
EF001378
Rated operation current Ie, 400 V
0 A
EF001385
Rated operation current Ie at AC-15, 230 V
0 A
EF008242
Voltage type for actuating
AC
EF006820
Connection type auxiliary circuit
EF003961
Type of electric connection
EF001392
Rated operation current Ie at AC-3, 400 V
9.0 A
EF000010
Model
EF001364
Rated operation power at AC-3, 400 V
4.0 kW
EF000003
Mounting method
EF000594
Interface
EF008495
Rated operation current Ie at AC-4, 400 V
6.6 A
EF000048
Lamp holder
EF008496
Rated operation power at AC-4, 400 V
3.0 kW
EF011960
Rated operation power NEMA
3.7 kW
EF007281
Number of auxiliary contacts as normally closed contact, delayed switching
0
EF001126
Modular version
false
EF007282
Number of auxiliary contacts as normally open contact, leading
0
EF001376
Number of auxiliary contacts as normally open contact
0
EF005950
With LED indication
EF001377
Number of auxiliary contacts as normally closed contact
1
EF003531
Number of auxiliary contacts as change-over contact
0
EF006819
Type of electrical connection of main circuit
Screw connection
EF005881
Manual operation possible
EF001375
Number of normally closed contacts as main contact
0
EF001374
Number of main contacts as normally open contact
3
DATA_SHEET
Data sheet
Data sheet
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices