Catalog navigation
CAD model selection
Delivery country:
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Eaton's CAD
Description
DIL contactors Basic version and enhancement
Bill of material
106368
PFOTO
PFoto
PLID
106368
MANUFACTURER_TYPE_DESCR
DILM9-22(24VDC)
DESCRIPTION_SHORT
Contactor, 380 V 400 V 4 kW, 2 N/O, 2 NC, 24 V DC, DC operation, Screw terminals
DESCRIPTION_LONG
Contactor, Application: Contactors for Motors, Complete devices up to 170 A, Utilization category: AC-1: Non-inductive or slightly inductive loads, resistance furnaces, NAC-3: Normal AC induction motors: starting, switch off during running, AC-4: Normal AC induction motors: starting, plugging, reversing, inching, Connection technique: Screw terminals, Notes: Also suitable for motors with efficiency class IE3., IE3-ready devices are identified by the logo on their packaging., Rated operational current AC-3 380 V 400 V: Ie= 9 A, Rated operational current AC-1 Conventional free air thermal current, 3 pole, 50 - 60 Hz Open at 40 °C: Ith =Ie= 22 A, enclosed: Ith= 18 A, Rated operational current AC-1 Conventional free air thermal current, 1 pole open: Ith= 50 A, enclosed: Ith= 45 A, Max. rating for three-phase motors, 50 - 60 Hz AC-3 220 V 230 V: P= 2.5 kW, 380 V 400 V: P= 4 kW, 660 V 690 V: P= 4.5 kW, Max. rating for three-phase motors, 50 - 60 Hz AC-4 220 V 230 V: P= 1.5 kW, 380 V 400 V: P= 2.5 kW, 660 V 690 V: P= 3.6 kW, Contacts N/O = Normally open: 2 N/O, Contacts N/C = Normally closed: 2 NC, Instructions: Contacts to EN 50 012., Integrated varistor suppressor circuit., with mirror contact., Voltage AC/DC: DC operation
INTERNATIONAL_PID
4015081061389
KEYWORD
AC contactor
NETTO_WEIGHT
Netto weight
0.35100 kg
ECLASS_10_0_1
Power contactor, AC switching [AAB718015]
ETIM_7_0
Power contactor, AC switching [EC000066]
EF001589
Suitable for number of poles
0
EF000215
Type of accessory
EF008257
Number of contacts as change-over contact
0
EF000030
Function
EF008256
Number of contacts as normally open contact
0
EF003978
Rated control supply voltage Us at AC 50HZ
0 - 0 V
EF008255
Number of contacts as normally closed contact
0
EF003979
Rated control supply voltage Us at AC 60HZ
0 - 0 V
EF007613
Number of fault-signal switches
0
EF003980
Rated control supply voltage Us at DC
24 - 24 V
EF001393
Rated operation current Ie at AC-1, 400 V
22 A
EF001385
Rated operation current Ie at AC-15, 230 V
0 A
EF008242
Voltage type for actuating
DC
EF003961
Type of electric connection
EF001392
Rated operation current Ie at AC-3, 400 V
9.0 A
EF000010
Model
EF001364
Rated operation power at AC-3, 400 V
4.0 kW
EF000003
Mounting method
EF008495
Rated operation current Ie at AC-4, 400 V
6 A
EF000048
Lamp holder
EF008496
Rated operation power at AC-4, 400 V
2.5 kW
EF005474
Degree of protection (IP)
EF011960
Rated operation power NEMA
3.7 kW
EF001126
Modular version
false
EF011959
Degree of protection (NEMA)
EF001376
Number of auxiliary contacts as normally open contact
2
EF001377
Number of auxiliary contacts as normally closed contact
2
EF006819
Type of electrical connection of main circuit
Screw connection
EF001375
Number of normally closed contacts as main contact
0
EF001374
Number of main contacts as normally open contact
3
CUSTOMS_TARIFF_NUMBER1
85364900
CUSTOMS_TARIFF_COUNTRIES1
ZA,RS,UK,DE,LT,AT,HU,PL,BE,RU,SK,CH,FR,NL,CZ,LU,SE,EE,LV,RO
DATA_SHEET
Data sheet
Data sheet
Previews
3D
Dimension
2D
Please wait until the preview is generated.
Location of catalog vendor
Select a country to see the local offices