Catalog navigation
CAD model selection
Delivery country:
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Eaton's CAD
Description
DIL contactors
Bill of material
101371
PFOTO
PFoto
PLID
101371
MANUFACTURER_TYPE_DESCR
DILM32-XHI11-S
DESCRIPTION_SHORT
Auxiliary contact module, 2 pole, Ith= 16 A, 1 N/O, 1 NC, Side mounted, Screw terminals, DILM17 - DILM38
DESCRIPTION_LONG
Auxiliary contact module, with interlocked opposing contacts, Function: for standard applications, 2 pole, Connection technique: Screw terminals, Rated operational current AC-15 220 V 230 V 240 V: Ie= 4 A, Rated operational current AC-15 380 V 400 V 415 V: Ie= 4 A, Contacts N/O = Normally open: 1 N/O, Contacts N/C = Normally closed: 1 NC, Mounting type: Side mounted, For use with: DILM17…, DILM25…, DILM32…, DILM38…, DILMF8…, DILMF11…, DILMF14…, DILMF17…, DILMF25…, DILMF32…, Type: Side-mounting auxiliary contacts
INTERNATIONAL_PID
4015081013067
KEYWORD
auxiliary contact block
NETTO_WEIGHT
Netto weight
0.03800 kg
ECLASS_10_0_1
Auxiliary switch block [AKN342013]
ETIM_7_0
Auxiliary contact block [EC000041]
EF000215
Type of accessory
EF008257
Number of contacts as change-over contact
0
EF000018
Core cross section
0 mm²
EF007220
Busbar thickness
mm
EF000351
Number of phases
0
EF007532
Supply voltage AC 50 Hz
V
EF000030
Function
EF008256
Number of contacts as normally open contact
1
EF001391
Number of poles
0
EF007219
Busbar width
mm
EF007533
Supply voltage AC 60 Hz
V
EF003978
Rated control supply voltage Us at AC 50HZ
V
EF008255
Number of contacts as normally closed contact
1
EF000277
With seal head
EF000073
Suitable for
EF007241
Suitable for number of devices
0
EF007534
Supply voltage DC
V
EF003979
Rated control supply voltage Us at AC 60HZ
V
EF007613
Number of fault-signal switches
0
EF007092
Width clamp
0 mm
EF007504
Pitch dimensions
0 mm
EF002991
Voltage type of supply voltage
EF003980
Rated control supply voltage Us at DC
V
EF001378
Rated operation current Ie, 400 V
0 A
EF001385
Rated operation current Ie at AC-15, 230 V
6 A
EF001393
Rated operation current Ie at AC-1, 400 V
0 A
EF004969
Max. conductor cross section
0 mm²
EF000649
Cross section
0 mm²
EF001992
Number of digital inputs
0
EF008242
Voltage type for actuating
EF006820
Connection type auxiliary circuit
EF007356
Max. rated operation current Ie
0 A
EF001438
Length
0 mm
EF001993
Number of digital outputs
0
EF001392
Rated operation current Ie at AC-3, 400 V
0.0 A
EF000010
Model
Top mounting
EF007258
Suitable for round conductor connection
EF004443
Number of modular spacings
0
EF008516
Digital inputs configurable
EF001364
Rated operation power at AC-3, 400 V
0.0 kW
EF000594
Interface
EF008495
Rated operation current Ie at AC-4, 400 V
0 A
EF007260
Suitable for sector conductor connection
EF001389
Rated permanent current Iu
0 A
EF008520
Digital outputs configurable
EF000003
Mounting method
Side mounting
EF008496
Rated operation power at AC-4, 400 V
0.0 kW
EF007242
Suitable for strip conductor connection
EF001428
Input current at signal 1
0 mA
EF000048
Lamp holder
None
EF000019
Insulated
EF007554
Permitted voltage at input
V
EF011960
Rated operation power NEMA
0.0 kW
EF007281
Number of auxiliary contacts as normally closed contact, delayed switching
0
EF001126
Modular version
EF002993
Rated surge voltage
0 kV
EF003033
Type of voltage (input voltage)
EF011959
Degree of protection (NEMA)
EF007282
Number of auxiliary contacts as normally open contact, leading
0
EF001444
Conditioned rated short-circuit current Iq
0 kA
EF003601
Type of digital output
EF001376
Number of auxiliary contacts as normally open contact
0
EF005950
With LED indication
EF007357
Max. rated operation voltage Ue
0 V
EF003202
Output current
0.0 A
EF001377
Number of auxiliary contacts as normally closed contact
0
EF003531
Number of auxiliary contacts as change-over contact
0
EF007050
Rated short-time withstand current lcw
0 kA
EF007553
Permitted voltage at output
V
EF006819
Type of electrical connection of main circuit
EF001375
Number of normally closed contacts as main contact
0
EF007218
Suitable for devices with N-busbar
EF008222
Type of output voltage
EF005881
Manual operation possible
EF007217
Suitable for devices with auxiliary switch
EF003203
Short-circuit protection, outputs available
EF001374
Number of main contacts as normally open contact
0
EF003020
Number of HW-interfaces industrial Ethernet
0
EF006932
Number of interfaces PROFINET
0
EF003021
Number of HW-interfaces RS-232
0
EF003022
Number of HW-interfaces RS-422
0
EF003023
Number of HW-interfaces RS-485
0
EF003024
Number of HW-interfaces serial TTY
0
EF003026
Number of HW-interfaces parallel
0
EF006933
Number of HW-interfaces Wireless
0
EF003025
Number of HW-interfaces USB
0
EF003027
Number of HW-interfaces other
0
EF003028
With optical interface
EF003050
Supporting protocol for TCP/IP
EF003052
Supporting protocol for PROFIBUS
EF003053
Supporting protocol for CAN
EF003054
Supporting protocol for INTERBUS
EF003051
Supporting protocol for ASI
EF003055
Supporting protocol for KNX
EF003057
Supporting protocol for MODBUS
EF003058
Supporting protocol for Data-Highway
EF003059
Supporting protocol for DeviceNet
EF003060
Supporting protocol for SUCONET
EF003017
Supporting protocol for LON
EF007525
Supporting protocol for PROFINET IO
EF007524
Supporting protocol for PROFINET CBA
EF006657
Supporting protocol for SERCOS
EF007522
Supporting protocol for Foundation Fieldbus
EF007521
Supporting protocol for EtherNet/IP
EF007519
Supporting protocol for AS-Interface Safety at Work
EF007520
Supporting protocol for DeviceNet Safety
EF006662
Supporting protocol for INTERBUS-Safety
EF007526
Supporting protocol for PROFIsafe
EF007527
Supporting protocol for SafetyBUS p
EF003062
Supporting protocol for other bus systems
EF007178
Radio standard Bluetooth
EF007179
Radio standard WLAN 802.11
EF008523
Radio standard GPRS
EF008524
Radio standard GSM
EF008525
Radio standard UMTS
EF007298
IO link master
EF004118
System accessory
EF005474
Degree of protection (IP)
EF003961
Type of electric connection
Screw connection
EF002382
Time delay at signal exchange
ms
EF004002
Fieldbus connection over separate bus coupler possible
EF003972
Rail mounting possible
EF007020
Wall mounting/direct mounting
EF007016
Front build in possible
EF007018
Rack-assembly possible
EF001597
Suitable for safety functions
EF006782
Category according to EN 954-1
0
EF009889
SIL according to IEC 61508
EF007399
Performance level acc. EN ISO 13849-1
EF004141
Appendant operation agent (Ex ia)
EF004142
Appendant operation agent (Ex ib)
EF003997
Explosion safety category for gas
EF003998
Explosion safety category for dust
EF000008
Width
0 mm
EF000040
Height
0 mm
EF000049
Depth
0 mm
CUSTOMS_TARIFF_NUMBER1
85389099
CUSTOMS_TARIFF_COUNTRIES1
NL,RS,IT,CZ,ES,GR,LT,DK,NO,PL,SK,HU,FR,FI,AT,RU,CH,UK,BE,ZA,DE,SE,LU,EE,LV,RO,TR
DATA_SHEET
Data sheet
Data sheet
Previews
3D
Dimension
2D
Please wait until the preview is generated.
Location of catalog vendor
Select a country to see the local offices