Catalog navigation
CAD model selection
Delivery country:
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Eaton's CAD
Description
LS Titan position switches Basic version and enhancement
Bill of material
106786
PFOTO
PFoto
PLID
106786
MANUFACTURER_TYPE_DESCR
LS-S11/LB
DESCRIPTION_SHORT
Position switch, Roller lever, Complete unit, 1 N/O, 1 NC, Screw terminal, Yellow, Insulated material, -25 - +70 °C, Large
DESCRIPTION_LONG
Position switch, Basic function: Position switches, Safety position switches, Part group reference: LS(M)-…, Product range: Roller lever, Degree of Protection: IP66, IP67, Features: Complete unit, Ambient temperature: -25 - +70 °C, Description: Large, Contacts N/O = Normally open: 1 N/O, Contacts N/C = Normally closed: 1 NC, Notes: = safety function, by positive opening to IEC/EN 60947-5-1, Positive opening (ZW): yes, Colour Enclosure covers: Yellow, Housing: Insulated material, Connection type: Screw terminal, Standards: IEC/EN 60947
INTERNATIONAL_PID
4015081065530
KEYWORD
end switch
NETTO_WEIGHT
Netto weight
0.06400 kg
ECLASS_10_0_1
Position switch (Type 1) [AGZ382015]
ETIM_7_0
End switch [EC000030]
EF000010
Model
EF007111
Diameter sensor
0 mm
EF007094
Width sensor
31 mm
EF000189
Switching function
Slow-action switch
EF003591
Type of switching contact
EF007283
Height of sensor
61 mm
EF007447
Switching function latching
false
EF007334
Length of sensor
33.50 mm
EF006987
Output electronic
false
EF007084
Rated operation current Ie at AC-15, 24 V
6 A
EF006694
Forced opening
true
EF007082
Rated operation current Ie at AC-15, 125 V
6 A
EF006940
Number of safety auxiliary contacts
1
EF001385
Rated operation current Ie at AC-15, 230 V
6 A
EF008255
Number of contacts as normally closed contact
1
EF007087
Rated operation current Ie at DC-13, 24 V
3.00 A
EF008256
Number of contacts as normally open contact
1
EF007085
Rated operation current Ie at DC-13, 125 V
0.8 A
EF008257
Number of contacts as change-over contact
0
EF001386
Rated operation current Ie at DC-13, 230 V
0.3 A
EF004008
Construction type housing
Cuboid
EF001596
Material housing
Plastic
EF001601
Coating housing
Other
EF006976
Type of control element
Roller lever
EF008793
Alignment of the control element
Other
EF006977
Type of interface
None
EF003961
Type of electric connection
Other
EF003956
Type of interface for safety communication
None
EF001602
With status indication
false
EF001597
Suitable for safety functions
true
EF003997
Explosion safety category for gas
None
EF003998
Explosion safety category for dust
None
EF007515
Ambient temperature during operating
25 - 70 °C
EF005474
Degree of protection (IP)
IP67
EF011959
Degree of protection (NEMA)
4X
CUSTOMS_TARIFF_NUMBER1
85365080
CUSTOMS_TARIFF_COUNTRIES1
GR,HU,IT,PL,FR,AT,ZA,UK,DE,SK,CZ,RS,BE,LT,CH,NO,NL,DK,LU,EE,LV,RO
DATA_SHEET
Data sheet
Data sheet
Previews
3D
Dimension
2D
Please wait until the preview is generated.
Location of catalog vendor
Select a country to see the local offices