Catalog navigation
CAD model selection
Delivery country:
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Eaton's CAD
Description
LS Titan position switches
Bill of material
106791
PFOTO
PFoto
PLID
106791
MANUFACTURER_TYPE_DESCR
LS-S11D
DESCRIPTION_SHORT
Position switch, Rounded plunger, Basic device, expandable, 1 N/O, 1 NC (late-break), Screw terminal, Yellow, Insulated material, -25 - +70 °C
DESCRIPTION_LONG
Position switch, Basic function: Position switches, Safety position switches, Part group reference: LS(M)-…, Product range: Rounded plunger, Degree of Protection: IP66, IP67, Features: Basic device, expandable, Ambient temperature: -25 - +70 °C, Contacts N/O = Normally open: 1 N/O, Contacts N/C = Normally closed: 1 NC, Notes: = safety function, by positive opening to IEC/EN 60947-5-1, Positive opening (ZW): yes, Colour Enclosure covers: Yellow, Housing: Insulated material, Connection type: Screw terminal, Standards: IEC/EN 60947
INTERNATIONAL_PID
4015081065585
KEYWORD
end switch
NETTO_WEIGHT
Netto weight
0.05300 kg
ECLASS_10_0_1
Position switch (Type 1) [AGZ382015]
ETIM_7_0
End switch [EC000030]
EF000007
Colour
EF005703
Thread type inner thread
EF005722
Type of electrical accessory
EF000215
Type of accessory
EF007094
Width sensor
31 mm
EF000051
Shape
EF003719
Thread size inner thread metric
0
EF005994
Type of mechanical accessory
EF007111
Diameter sensor
0 mm
EF000010
Model
EF006443
Thread size PG inner thread
0
EF007283
Height of sensor
61 mm
EF005701
Thread size inner thread (inch)
EF007334
Length of sensor
33.5 mm
EF005704
Thread type outer thread
EF007084
Rated operation current Ie at AC-15, 24 V
6 A
EF003720
Thread size outer thread metric
0
EF007082
Rated operation current Ie at AC-15, 125 V
6 A
EF006447
Thread size PG outer thread
0
EF001385
Rated operation current Ie at AC-15, 230 V
6 A
EF005702
Thread size outer thread (inch)
EF007087
Rated operation current Ie at DC-13, 24 V
3.0 A
EF002169
Material
EF007085
Rated operation current Ie at DC-13, 125 V
0.8 A
EF001257
Material quality
EF001386
Rated operation current Ie at DC-13, 230 V
0.3 A
EF001206
Nickel-plated
EF000189
Switching function
Slow-action switch
EF004663
Explosion-proof
EF007447
Switching function latching
false
EF006987
Output electronic
false
EF006694
Forced opening
true
EF006940
Number of safety auxiliary contacts
1
EF008255
Number of contacts as normally closed contact
1
EF008256
Number of contacts as normally open contact
1
EF008257
Number of contacts as change-over contact
0
EF006977
Type of interface
None
EF003956
Type of interface for safety communication
None
EF004008
Construction type housing
Cuboid
EF001596
Material housing
Plastic
EF001601
Coating housing
Other
EF006976
Type of control element
Plunger
EF008793
Alignment of the control element
Other
EF003961
Type of electric connection
Other
EF001602
With status indication
false
EF001597
Suitable for safety functions
true
EF003997
Explosion safety category for gas
None
EF003998
Explosion safety category for dust
None
EF007515
Ambient temperature during operating
25 - 70 °C
EF005474
Degree of protection (IP)
IP67
EF011959
Degree of protection (NEMA)
4X
CUSTOMS_TARIFF_NUMBER1
85365080
CUSTOMS_TARIFF_COUNTRIES1
NO,ZA,FI,CH,HU,UK,GR,DE,FR,PL,CZ,BE,SE,LT,AT,NL,RS,SK,IT,DK,LU,EE,LV,RO
DATA_SHEET
Data sheet
Data sheet
Previews
3D
Dimension
2D
Please wait until the preview is generated.
Location of catalog vendor
Select a country to see the local offices