Catalog navigation
CAD model selection
Delivery country
HELP_VARIABLE
Company
Eaton's CAD
Description
SmartWire-DT intelligent wiring solution
Bill of material
116020
PREVIEW
Preview
PLID
116020
MANUTYPEDESC
Manufacturer Type Description
SWD4-RC8-10
DESCSHORT
Short Description
Bus termination, SmartWire-DT, for flat cable
DESCLONG
Long Description
SmartWire-DT bus termination, is plugged into the SWD ribbon cable SWD4-8MF2 on the end of the SWD flat cable
INTNO
International product number
4015081157600
NETTO_WEIGHT
Netto weight
0.01100 kg
ECLASS_10_0_1
PC-based controls (accessories) [BAA706011]
ETIM_7_0
Accessories for controls [EC002584]
EF007532
Supply voltage AC 50 Hz
V
EF003244
Number of functions
0
EF010804
Conductor surface
EF005722
Type of electrical accessory
Plug
EF007533
Supply voltage AC 60 Hz
V
EF003156
Redundancy
EF001621
Diameter conductor
0.000 mm
EF005994
Type of mechanical accessory
Cover
EF003248
Suitable for counting
EF000060
Nominal cross section conductor
0.000 mm²
EF007534
Supply voltage DC
V
EF003249
Suitable for weighting
EF001692
AWG-size
0
EF002991
Voltage type of supply voltage
EF003204
Input, current
EF008344
Suitable for temperature control
EF001632
Conductor category
EF001992
Number of digital inputs
EF003205
Input, voltage
EF003251
Suitable for welding control
EF001792
Number of cores
0
EF001993
Number of digital outputs
0
EF003206
Input, resistor
EF003252
Suitable for pressure control
EF001688
Number of stranding elements
0
EF008516
Digital inputs configurable
EF003207
Input, resistance thermometer
EF003253
Suitable for NC
EF001617
Stranding element
EF008520
Digital outputs configurable
EF003208
Input, thermocouple
EF003255
Function electronic positioning available
EF000061
Core insulation material
EF001428
Input current at signal 1
0 mA
EF003209
Input signal, configurable
EF003256
Suitable for CNC
EF011805
Specification core insulation
EF007554
Permitted voltage at input
V
EF003575
Resolution of the analogue inputs
0 Bit
EF003254
Suitable for SSI
EF000067
Core identification
EF003033
Type of voltage (input voltage)
EF003212
Output, current
EF003258
Suitable for incremental data detection
EF001623
Screen over stranding element
EF003601
Type of digital output
EF003213
Output, voltage
EF003259
Suitable for detection absolute value
EF003802
Stranding
EF003202
Output current
0.0 A
EF003214
Output signal configurable
EF003260
Flux controller possible
EF001624
Screen over stranding
EF007553
Permitted voltage at output
V
EF003577
Resolution of the analogue outputs
0 Bit
EF003261
Suitable for flux measurement
EF011011
Longitudinal water blocking cable
EF008222
Type of output voltage
EF001994
Number of analogue inputs
0
EF003262
Suitable for path controller
EF011012
Radial water blocking cable
EF003203
Short-circuit protection, outputs available
EF003263
Suitable for cam controller
EF001691
Protective sheath
EF001995
Number of analogue outputs
0
EF003264
Suitable for flying saw
EF001024
Armouring
EF008518
Analogue inputs configurable
EF003265
Suitable for multi-axis control
EF001625
Material outer sheath
EF008519
Analogue outputs configurable
EF003266
Single-axis controller possible
EF011806
Specification material outer sheath
EF003020
Number of HW-interfaces industrial Ethernet
0
EF003267
Suitable for multi-axis positioning
EF001618
Colour outer sheath
EF006932
Number of interfaces PROFINET
0
EF003268
Single-axis positioning possible
EF011577
Reaction-to-fire class according to EN 13501-6
EF003021
Number of HW-interfaces RS-232
0
EF011578
Smoke development class according to EN 13501-6
EF003022
Number of HW-interfaces RS-422
0
EF011579
Euro class flaming droplets/particles according to EN 13501-6
EF003023
Number of HW-interfaces RS-485
0
EF011580
Euro class acidity according to EN 13501-6
EF003024
Number of HW-interfaces serial TTY
0
EF009769
Halogen free (acc. EN 60754-1/2)
EF003026
Number of HW-interfaces parallel
0
EF003028
With optical interface
EF003792
Halogen free (acc. IEC 60754-2)
EF006933
Number of HW-interfaces Wireless
0
EF000471
Flame retardant
EF003025
Number of HW-interfaces USB
EF008027
Low smoke (acc. EN 61034-2)
EF003027
Number of HW-interfaces other
0
EF003799
Low smoke (acc. IEC 61034-2)
EF003050
Supporting protocol for TCP/IP
EF009770
Oil resistant (acc. EN 60811-404)
EF003052
Supporting protocol for PROFIBUS
EF009842
Oil resistant (acc. IEC 60811-404)
EF003053
Supporting protocol for CAN
EF003794
Insulation integrity in accordance with IEC 60331
EF003054
Supporting protocol for INTERBUS
EF001613
Circuit integrity
EF003051
Supporting protocol for ASI
EF003921
Outer diameter approx.
0.000 mm
EF003055
Supporting protocol for KNX
EF011801
Min. permitted bending radius, moving application with forced guidance
0 mm
EF003057
Supporting protocol for MODBUS
EF011802
Min. permitted bending radius, moving application/free movement
0 mm
EF003058
Supporting protocol for Data-Highway
EF011803
Min. permitted bending radius, stationary application/permanent installation
0 mm
EF003059
Supporting protocol for DeviceNet
EF001685
Permitted cable outer temperature during assembling/handling
°C
EF003060
Supporting protocol for SUCONET
EF001686
Permitted cable outer temperature after assembling without vibration
°C
EF003017
Supporting protocol for LON
EF001619
Category
EF007525
Supporting protocol for PROFINET IO
EF008387
NVP value
0.000 %
EF007524
Supporting protocol for PROFINET CBA
EF003689
Underground installation
EF006657
Supporting protocol for SERCOS
EF000024
UV resistant
EF007522
Supporting protocol for Foundation Fieldbus
EF007521
Supporting protocol for EtherNet/IP
EF003272
With potential separation
EF007519
Supporting protocol for AS-Interface Safety at Work
EF003993
With power supply module
EF007520
Supporting protocol for DeviceNet Safety
EF004104
Suitable as segment module
EF006662
Supporting protocol for INTERBUS-Safety
EF006653
Remote module
EF007526
Supporting protocol for PROFIsafe
EF007527
Supporting protocol for SafetyBUS p
EF003989
Bus diagnosis possible
EF003062
Supporting protocol for other bus systems
EF007178
Radio standard Bluetooth
EF007179
Radio standard WLAN 802.11
EF008523
Radio standard GPRS
EF008524
Radio standard GSM
EF008525
Radio standard UMTS
EF007298
IO link master
EF004118
System accessory
EF002382
Time delay at signal exchange
ms
EF005474
Degree of protection (IP)
EF011959
Degree of protection (NEMA)
EF003961
Type of electric connection
EF004002
Fieldbus connection over separate bus coupler possible
EF003972
Rail mounting possible
EF007020
Wall mounting/direct mounting
EF007016
Front build in possible
EF007018
Rack-assembly possible
EF001597
Suitable for safety functions
EF006782
Category according to EN 954-1
EF009889
SIL according to IEC 61508
EF007399
Performance level acc. EN ISO 13849-1
EF004141
Appendant operation agent (Ex ia)
EF004142
Appendant operation agent (Ex ib)
EF003997
Explosion safety category for gas
EF003998
Explosion safety category for dust
EF000008
Width
0.0 mm
EF000040
Height
0.0 mm
EF000049
Depth
0.0 mm
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices