Catalog navigation
CAD model selection
Delivery country:
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Eaton's CAD
Description
XI/ON I/O system
Bill of material
140077
PFOTO
PFoto
PLID
140077
MANUFACTURER_TYPE_DESCR
XN-S3T-SBB
DESCRIPTION_SHORT
Base module washer XI/ON, tension spring, 3 connection levels
DESCRIPTION_LONG
Rack, XI/ON slice card base modules, Connection levels: 3 connection levels, Connection technique: Spring-loaded terminals, for Slice module, Degree of Protection: IP20, For use with: XN-2DI-24VDC-P, XN-2DI-24VDC-N, XN-2DI-120/230VAC, XN-1AI-I(0/4...20MA), XN-2AI-I(0/4...20MA), XN-1AI-U(-10/0...+10VDC), XN-2AI-U(-10/0...+10VDC), XN-2AI-PT/NI-2/3, XN-1AO-I(0/4...20MA), XN-2AO-I(0/4...20MA), XN-2AO-U(-10/0...+10VDC), Standards: EN 61000-6-2, EN 61000-6-4, EN 61131-2
INTERNATIONAL_PID
7640130121157
KEYWORD
I/O system
NETTO_WEIGHT
Netto weight
0.03100 kg
ECLASS_10_0_1
Field bus, decentralized peripheral - module carrier [BAA064013]
ETIM_7_0
Fieldbus, decentr. periphery - mounting frame [EC001598]
EF007532
Supply voltage AC 50 Hz
V
EF003338
With integrated power supply
true
EF005722
Type of electrical accessory
EF007533
Supply voltage AC 60 Hz
V
EF007118
Input voltage at AC 50 Hz
0 - 0 V
EF005994
Type of mechanical accessory
EF007119
Input voltage at AC 60 Hz
0 - 0 V
EF007534
Supply voltage DC
V
EF007120
Input voltage at DC
0 - 0 V
EF002991
Voltage type of supply voltage
EF003244
Number of functions
0
EF007348
Number of relay outputs
0
EF003204
Input, current
EF007360
Max. input current AC 50 Hz
0 A
EF007349
Max. number of time switches
0
EF003205
Input, voltage
EF003206
Input, resistor
EF007361
Max. input current AC 60 Hz
0 A
EF000010
Model
EF008516
Digital inputs configurable
EF003207
Input, resistance thermometer
EF007362
Max. input current DC
0.0 A
EF003004
Processing time (1K, binary operation)
0.000 ms
EF008520
Digital outputs configurable
EF006999
Output voltage at AC 50 Hz
0 - 0 V
EF006652
Digital in-/outputs, configurable
EF003208
Input, thermocouple
EF003209
Input signal, configurable
EF007000
Output voltage at AC 60 Hz
0 - 0 V
EF001428
Input current at signal 1
0.0 mA
EF007001
Output voltage at DC
0 - 0 V
EF007554
Permitted voltage at input
V
EF003212
Output, current
EF003033
Type of voltage (input voltage)
DC
EF003202
Output current
0.0 A
EF003213
Output, voltage
EF007351
Max. output current AC 50 Hz
0 A
EF003601
Type of digital output
EF003214
Output signal configurable
EF007352
Max. output current AC 60 Hz
0 A
EF003218
Output current at digital output
0.000 A
EF007553
Permitted voltage at output
V
EF003215
Output voltage at digital output
V
EF007353
Max. output current DC
0.0 A
EF003203
Short-circuit protection, outputs available
EF008222
Type of output voltage
DC
EF003320
Short-circuit protection, digital outputs available
EF003077
Number of slots
1
EF008518
Analogue inputs configurable
EF003219
Analogue input, current
EF003078
With pluggable modules, digital I/O
true
EF001995
Number of analogue outputs
0
EF008519
Analogue outputs configurable
EF003221
Analogue input, voltage
EF003079
With pluggable modules, analogue I/O
true
EF001994
Number of analogue inputs
0
EF003020
Number of HW-interfaces industrial Ethernet
0
EF003222
Analogue input, resistor
EF003080
With pluggable modules, communication modules
false
EF001992
Number of digital inputs
0
EF006932
Number of interfaces PROFINET
0
EF003224
Analogue input, resistor temperature
EF003081
With pluggable modules, function and technology modules
false
EF001993
Number of digital outputs
0
EF003225
Analogue input, thermocouple
EF003082
With pluggable modules, central modules
true
EF003021
Number of HW-interfaces RS-232
0
EF003022
Number of HW-interfaces RS-422
0
EF003083
With pluggable modules, others
false
EF003575
Resolution of the analogue inputs
0
EF003227
Analogue input signal configurable
EF003023
Number of HW-interfaces RS-485
0
EF003234
Analogue output, current
EF003024
Number of HW-interfaces serial TTY
0
EF003235
Analogue output, voltage
EF003026
Number of HW-interfaces parallel
0
EF006933
Number of HW-interfaces Wireless
0
EF003028
With optical interface
EF003577
Resolution of the analogue outputs
0
EF003236
Analogue output signal configurable
EF003025
Number of HW-interfaces USB
0
EF003027
Number of HW-interfaces other
0
EF003050
Supporting protocol for TCP/IP
EF003052
Supporting protocol for PROFIBUS
EF003053
Supporting protocol for CAN
EF003054
Supporting protocol for INTERBUS
EF003051
Supporting protocol for ASI
EF003055
Supporting protocol for KNX
EF003057
Supporting protocol for MODBUS
EF003058
Supporting protocol for Data-Highway
EF003059
Supporting protocol for DeviceNet
EF003060
Supporting protocol for SUCONET
EF003017
Supporting protocol for LON
EF008225
Type of data transmission
EF007525
Supporting protocol for PROFINET IO
EF003271
Transmission rate
0.0
EF007524
Supporting protocol for PROFINET CBA
EF006657
Supporting protocol for SERCOS
EF007522
Supporting protocol for Foundation Fieldbus
EF007521
Supporting protocol for EtherNet/IP
EF007519
Supporting protocol for AS-Interface Safety at Work
EF003272
With potential separation
EF003248
Suitable for counting
EF007520
Supporting protocol for DeviceNet Safety
EF003993
With power supply module
EF003249
Suitable for weighting
EF006662
Supporting protocol for INTERBUS-Safety
EF004104
Suitable as segment module
EF008344
Suitable for temperature control
EF007526
Supporting protocol for PROFIsafe
EF006653
Remote module
EF003251
Suitable for welding control
EF007527
Supporting protocol for SafetyBUS p
EF003252
Suitable for pressure control
EF003062
Supporting protocol for other bus systems
EF003989
Bus diagnosis possible
EF003253
Suitable for NC
EF003255
Function electronic positioning available
EF007178
Radio standard Bluetooth
EF003156
Redundancy
EF007179
Radio standard WLAN 802.11
EF000458
With display
EF003256
Suitable for CNC
EF008523
Radio standard GPRS
EF002996
Type of memory
EF003254
Suitable for SSI
EF008524
Radio standard GSM
EF002997
Memory size
0 kB
EF003258
Suitable for incremental data detection
EF008525
Radio standard UMTS
EF003029
Additional program memory possible
EF003259
Suitable for detection absolute value
EF007298
IO link master
EF003260
Flux controller possible
EF004118
System accessory
true
EF003261
Suitable for flux measurement
EF003262
Suitable for path controller
EF002382
Time delay at signal exchange
ms
EF003263
Suitable for cam controller
EF003264
Suitable for flying saw
EF003961
Type of electric connection
EF003265
Suitable for multi-axis control
EF003266
Single-axis controller possible
EF003267
Suitable for multi-axis positioning
EF003268
Single-axis positioning possible
EF007212
Function block restart blockage
EF007208
Function block automatic reset
EF007467
Contactor control function block
EF007211
Function block emergency stop
EF007209
Function block contactless working protection installation
EF007214
Function block affirm pushbutton
EF007215
Function block 2-hand switching
EF007210
Function block operating mode selection
EF007213
Function block access control
EF005474
Degree of protection (IP)
EF011959
Degree of protection (NEMA)
EF004002
Fieldbus connection over separate bus coupler possible
EF000599
Frequency measurement
EF003972
Rail mounting possible
true
EF007020
Wall mounting/direct mounting
false
EF007016
Front build in possible
false
EF007018
Rack-assembly possible
false
EF001597
Suitable for safety functions
false
EF006782
Category according to EN 954-1
-
EF009889
SIL according to IEC 61508
None
EF007399
Performance level acc. EN ISO 13849-1
None
EF004141
Appendant operation agent (Ex ia)
false
EF004142
Appendant operation agent (Ex ib)
false
EF003997
Explosion safety category for gas
None
EF003998
Explosion safety category for dust
None
EF000008
Width
12.6 mm
EF000040
Height
154.5 mm
EF000049
Depth
49.9 mm
CUSTOMS_TARIFF_NUMBER1
8537
CUSTOMS_TARIFF_COUNTRIES1
DK,UK,SK,CH,IT,SE,FR,HU,NO,GR,ZA,DE,FI,RU,PL,BE,CZ,NL,LT,AT,LU,EE,LV,RO
DATA_SHEET
Data sheet
Data sheet
Previews
3D
Dimension
2D
Please wait until the preview is generated.
Location of catalog vendor
Select a country to see the local offices