Catalog navigation
CAD model selection
Delivery country
HELP_VARIABLE
Company
Eaton's CAD
Description
XC100/XC200 modular programmable logic controllers
Bill of material
118980
PREVIEW
Preview
PLID
118980
MANUTYPEDESC
Manufacturer Type Description
XT-FIL-2
DESCSHORT
Short Description
Interference filter for I/O modules of the XC100/200
DESCLONG
Long Description
For suppressing interference of the supply of the I/O modules of the XC100/200. Maximum current consumption 12A.
INTNO
International product number
4015081170975
NETTO_WEIGHT
Netto weight
0.09000 kg
ECLASS_10_0_1
PC-based controls (accessories) [BAA706011]
ETIM_7_0
Accessories for controls [EC002584]
EF005722
Type of electrical accessory
Other
EF000030
Function
EF007532
Supply voltage AC 50 Hz
V
EF005994
Type of mechanical accessory
Other
EF001438
Length
0.000 m
EF007533
Supply voltage AC 60 Hz
V
EF008271
Suitable for input board PLC
EF007534
Supply voltage DC
V
EF008272
Suitable for output card PLC
EF002991
Voltage type of supply voltage
EF008273
Suitable for digital signals
EF007348
Number of relay outputs
0
EF008274
Suitable for analogue signals
EF007349
Max. number of time switches
0
EF005525
Type of electrical connection, field-sided
EF000010
Model
EF005524
Type of electrical connection, box-sided
EF003004
Processing time (1K, binary operation)
0.000 ms
EF001391
Number of poles
0
EF003020
Number of HW-interfaces industrial Ethernet
0
EF006932
Number of interfaces PROFINET
0
EF003021
Number of HW-interfaces RS-232
0
EF003022
Number of HW-interfaces RS-422
0
EF003023
Number of HW-interfaces RS-485
0
EF003025
Number of HW-interfaces USB
0
EF003026
Number of HW-interfaces parallel
0
EF006933
Number of HW-interfaces Wireless
0
EF003027
Number of HW-interfaces other
0
EF001995
Number of analogue outputs
0
EF001994
Number of analogue inputs
0
EF001992
Number of digital inputs
0
EF001993
Number of digital outputs
0
EF003028
With optical interface
EF003050
Supporting protocol for TCP/IP
EF003052
Supporting protocol for PROFIBUS
EF003053
Supporting protocol for CAN
EF003054
Supporting protocol for INTERBUS
EF003051
Supporting protocol for ASI
EF003055
Supporting protocol for KNX
EF003057
Supporting protocol for MODBUS
EF003058
Supporting protocol for Data-Highway
EF003059
Supporting protocol for DeviceNet
EF003060
Supporting protocol for SUCONET
EF003017
Supporting protocol for LON
EF007525
Supporting protocol for PROFINET IO
EF007524
Supporting protocol for PROFINET CBA
EF006657
Supporting protocol for SERCOS
EF007522
Supporting protocol for Foundation Fieldbus
EF007521
Supporting protocol for EtherNet/IP
EF007519
Supporting protocol for AS-Interface Safety at Work
EF007520
Supporting protocol for DeviceNet Safety
EF006662
Supporting protocol for INTERBUS-Safety
EF007526
Supporting protocol for PROFIsafe
EF007527
Supporting protocol for SafetyBUS p
EF003062
Supporting protocol for other bus systems
EF007178
Radio standard Bluetooth
EF007179
Radio standard WLAN 802.11
EF008523
Radio standard GPRS
EF008524
Radio standard GSM
EF008525
Radio standard UMTS
EF007298
IO link master
EF004118
System accessory
EF003156
Redundancy
EF000458
With display
EF002996
Type of memory
EF002997
Memory size
0 kB
EF003029
Additional program memory possible
EF003972
Rail mounting possible
EF007020
Wall mounting/direct mounting
EF007016
Front build in possible
EF007018
Rack-assembly possible
EF001597
Suitable for safety functions
EF006782
Category according to EN 954-1
EF009889
SIL according to IEC 61508
EF007399
Performance level acc. EN ISO 13849-1
EF004141
Appendant operation agent (Ex ia)
EF004142
Appendant operation agent (Ex ib)
EF003997
Explosion safety category for gas
EF003998
Explosion safety category for dust
EF000008
Width
0 mm
EF000040
Height
0 mm
EF000049
Depth
0 mm
DATA_SHEET
Data sheet
Data sheet
CUSTOMS_TARIFF_NUMBER1
8538909999
CUSTOMS_TARIFF_COUNTRIES1
BE,DE,GR,NL,LT,ZA,FR,HU,IT,CH,LU,AT,EE,LV,CZ,PL,RO,SK
DATA_SHEET_ENG
https://datasheet.eaton.com/datasheet.php?model=118980&locale=en_GB
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices