您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
幫助
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Eaton's CAD
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Eaton's CAD
Cable entry sleeve [EC000879]
Eaton's CAD
Low Voltage power distribution & control systems
Accessories and replacement parts for low voltage switchgear
xEffect Accessories LV systems Accessories and replacement parts for LV switchgear
Powered by
CAD模型選擇
Delivery country
{eaton_cad/27272/27320/27444/28037.prj},{NB=216983},{PLID=216983},{NETTO_WEIGHT=0.00200},{EF007703=16.5},{EF003563=16},{EF007837=0},{EF000369=15},{CUSTOMS_TARIFF_NUMBER1=39269097},{PREVIEW=../../../_pool_/36/77/1e/28037_preview_20.png},{MANUTYPEDESC=KT-M16},{DESCSHORT=Diaphragm grommet, M16},{DESCLONG=Metric cable grommets/diaphragm grommets, degree of protection to IP66, with integral push-through diaphragm, cable entry=M16, drilling dimensions=16.5mm, outer cable diameter=1-9mm, utilization cable NYM/NYY, 4-wire=H03VV-F3x0.75, NYM 1x16/3x1.5mm², PE and thermoplastic elastomer, halogen free, RAL 7035},{INTNO=4015082169831},{ECLASS_13_0=Additional components cable gland [AHD200002]},{ETIM_9_0=Cable entry sleeve [EC000879]}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
LINA
明細表
PLID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
NETTO_WEIGHT
Netto weight
[kg]
ECLASS_13_0
ⁿ/ₐ
ETIM_9_0
ⁿ/ₐ
EF000010
Model
ⁿ/ₐ
EF010872
Suitable for cable gland
ⁿ/ₐ
EF000537
Cable entry
ⁿ/ₐ
EF010811
Number of cables
ⁿ/ₐ
EF005466
Suitable for cable diameter
[mm]
EF007703
Bore diameter
[mm]
EF007789
For wall thickness
[mm]
EF003563
Thread size (metric)
ⁿ/ₐ
EF007837
Thread size PG
ⁿ/ₐ
EF000369
Total length
[mm]
EF000878
With strain relief
ⁿ/ₐ
EF009919
Shrink technique
ⁿ/ₐ
EF005433
Angle model
ⁿ/ₐ
EF002169
Material
ⁿ/ₐ
EF001257
Material quality
ⁿ/ₐ
EF000139
Surface protection
ⁿ/ₐ
EF000025
Halogen free
ⁿ/ₐ
EF000007
Colour
ⁿ/ₐ
EF020030
Gastight
ⁿ/ₐ
EF025535
Fire resistant
ⁿ/ₐ
EF000017
Watertight
ⁿ/ₐ
EF005474
Degree of protection (IP)
ⁿ/ₐ
EF001742
Operating temperature
[°C]
207603
207603
KT-M25
Diaphragm grommet, M25
Metric cable grommets/dia...
4015082076030
0.00300
Additional components cab...
Cable entry sleeve [EC000...
Closed
false
Round
1 - 1
1 - 18
25.5
1 - 9.5
25
0
15
false
false
false
Other
Polyethylene (PE)
Other
true
Grey
true
false
true
IP66
-5 - 40
216983
216983
KT-M16
Diaphragm grommet, M16
Metric cable grommets/dia...
4015082169831
0.00200
Additional components cab...
Cable entry sleeve [EC000...
Closed
false
Round
1 - 1
1 - 9
16.5
1 - 9.5
16
0
15
false
false
false
Other
Polyethylene (PE)
Other
true
Grey
true
false
true
IP66
-5 - 40
207602
207602
KT-M20
Diaphragm grommet, M20
Metric cable grommets/dia...
4015082076023
0.00200
Additional components cab...
Cable entry sleeve [EC000...
Closed
false
Round
1 - 1
1 - 13
20.5
1 - 9.5
20
0
15
false
false
false
Other
Polyethylene (PE)
Other
true
Grey
true
false
true
IP66
-5 - 40
207604
207604
KT-M32
Diaphragm grommet, M32
Metric cable grommets/dia...
4015082076047
0.00400
Additional components cab...
Cable entry sleeve [EC000...
Closed
false
Round
1 - 1
1 - 25
32.5
1 - 9.5
32
0
20
false
false
false
Other
Polyethylene (PE)
Other
true
Grey
true
false
true
IP66
-5 - 40
Previews
3D
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處