您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
幫助
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Eaton's CAD
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Eaton's CAD
Small distribution board [EC000214]
Eaton's CAD
Low Voltage power distribution & control systems
Low-voltage switchgear
xEnergy Basic LV systems Low voltage switchgear
Powered by
CAD模型選擇
Delivery country
{eaton_cad/27272/27318/27514/28041.prj},{NB=174369},{PLID=174369},{NETTO_WEIGHT=48.90000},{EF000266=9},{EF002950=46},{EF000218=270},{EF000332=1560},{EF000846=1000},{EF001131=265},{EF000116=7035},{EF000040=1560},{EF000008=1000},{EF000049=270},{CUSTOMS_TARIFF_NUMBER1=85381000},{PREVIEW=../../../_pool_/4c/c3/db/28041_preview_40.png},{MANUTYPEDESC=BPM-O-1000/15-F},{DESCSHORT=Surface-mounted installation distribution board without door, IP55, HxWxD=1560x1000x270mm}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
7
8
LINA
明細表
PLID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
NETTO_WEIGHT
Netto weight
[kg]
ECLASS_13_0
ⁿ/ₐ
ETIM_9_0
ⁿ/ₐ
EF000003
Mounting method
ⁿ/ₐ
EF000266
Number of rows
ⁿ/ₐ
EF002950
Width in number of modular spacings
ⁿ/ₐ
EF000339
Type of covering
ⁿ/ₐ
EF009212
Cover model
ⁿ/ₐ
EF004464
Type of door
ⁿ/ₐ
EF006244
Transparent cover/door
ⁿ/ₐ
EF015941
Signal passing door
ⁿ/ₐ
EF006306
With lock
ⁿ/ₐ
EF004462
Type of closure
ⁿ/ₐ
EF001596
Housing material
ⁿ/ₐ
EF000218
Built-in depth
[mm]
EF000332
Built-in height
[mm]
EF000846
Built-in width
[mm]
EF001131
Inner depth
[mm]
EF015776
Earthing terminal block
ⁿ/ₐ
EF015777
Neutral terminal block
ⁿ/ₐ
EF001134
DIN-rail
ⁿ/ₐ
EF000118
With mounting plate
ⁿ/ₐ
EF001088
Extension possible
ⁿ/ₐ
EF001062
EMC-version
ⁿ/ₐ
EF000024
UV resistant
ⁿ/ₐ
EF000007
Colour
ⁿ/ₐ
EF000116
RAL-number
ⁿ/ₐ
EF005474
Degree of protection (IP)
ⁿ/ₐ
EF000040
Height
[mm]
EF000008
Width
[mm]
EF000049
Depth
[mm]
174364
174364
BPM-O-800/10-F
Surface-mounted installat...
IP55 surface-mounted serv...
4015081708260
33.00000
Small distribution board ...
Small distribution board ...
Surface mounted
6
35
Door
Closed
Single
false
false
false
Other
Steel
270
1060
800
265
false
false
false
false
true
true
false
Grey
7035
IP55
1060
800
270
174359
174359
BPM-O-600/10-F
Surface-mounted installat...
IP55 surface-mounted serv...
4015081708215
30.00000
Small distribution board ...
Small distribution board ...
Surface mounted
6
24
Door
Closed
Single
false
false
false
Other
Steel
270
1060
600
265
false
false
false
false
true
true
false
Grey
7035
IP55
1060
600
270
174358
174358
BPM-O-600/7-F
Surface-mounted installat...
IP55 surface-mounted serv...
4015081708208
23.00000
Small distribution board ...
Small distribution board ...
Surface mounted
4
24
Door
Closed
Single
false
false
false
Other
Steel
270
760
600
265
false
false
false
false
true
true
false
Grey
7035
IP55
760
600
270
174369
174369
BPM-O-1000/15-F
Surface-mounted installat...
IP55 surface-mounted serv...
4015081708314
48.90000
Small distribution board ...
Small distribution board ...
Surface mounted
9
46
Door
Closed
Double
false
false
false
Other
Steel
270
1560
1000
265
false
false
false
false
true
true
false
Grey
7035
IP55
1560
1000
270
174361
174361
BPM-O-600/15-F
Surface-mounted installat...
IP55 surface-mounted serv...
4015081708239
40.80000
Small distribution board ...
Small distribution board ...
Surface mounted
9
24
Door
Closed
Single
false
false
false
Other
Steel
270
1560
600
265
false
false
false
false
true
true
false
Grey
7035
IP55
1560
600
270
174365
174365
BPM-O-800/12-F
Surface-mounted installat...
IP55 surface-mounted serv...
4015081708277
37.30000
Small distribution board ...
Small distribution board ...
Surface mounted
7
35
Door
Closed
Single
false
false
false
Other
Steel
270
1260
800
265
false
false
false
false
true
true
false
Grey
7035
IP55
1260
800
270
174366
174366
BPM-O-800/15-F
Surface-mounted installat...
IP55 surface-mounted serv...
4015081708284
43.80000
Small distribution board ...
Small distribution board ...
Surface mounted
9
35
Door
Closed
Single
false
false
false
Other
Steel
270
1560
800
265
false
false
false
false
true
true
false
Grey
7035
IP55
1560
800
270
174360
174360
BPM-O-600/12-F
Surface-mounted installat...
IP55 surface-mounted serv...
4015081708222
34.40000
Small distribution board ...
Small distribution board ...
Surface mounted
7
24
Door
Closed
Single
false
false
false
Other
Steel
270
1260
600
265
false
false
false
false
true
true
false
Grey
7035
IP55
1260
600
270
Previews
3D
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處