您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
幫助
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Eaton's CAD
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Eaton's CAD
Main switch for distribution board [EC001545]
Eaton's CAD
Low Voltage power distribution & control systems
Switchboards
Moeller series IS Disconnector
Powered by
CAD模型選擇
Delivery country
{eaton_cad/27272/27316/27420/27807.prj},{NB=276279},{PLID=276279},{NETTO_WEIGHT=0.20700},{EF008256=2},{EF008255=2},{EF008257=0},{EF001391=2},{EF000227=80},{EF000228=415},{EF005025=240},{EF002563=12.5},{EF002562=2},{EF000260=0},{EF002950=2},{EF000218=69.5},{CUSTOMS_TARIFF_NUMBER1=85365080},{PREVIEW=},{MANUTYPEDESC=IS-80/2},{DESCSHORT=Main load disconnector Switch with isolation function, highly wear resistant contacts and classified for the use in rail rolling stock, 415 V, 80 A, 2P}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PLID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
NETTO_WEIGHT
Netto weight
[kg]
ECLASS_13_0
ⁿ/ₐ
ETIM_9_0
ⁿ/ₐ
EF000189
Switching function
ⁿ/ₐ
EF008256
Number of contacts as normally open contact
ⁿ/ₐ
EF008255
Number of contacts as normally closed contact
ⁿ/ₐ
EF008257
Number of contacts as change-over contact
ⁿ/ₐ
EF001391
Number of poles
ⁿ/ₐ
EF000227
Rated current
[A]
EF000228
Rated voltage
[V]
EF005025
Min. rated voltage
[V]
EF002563
Rated switching capacity
[kA]
EF002562
Short-circuit breaking capacity (Icw)
[kA]
EF000187
Voltage type
ⁿ/ₐ
EF000198
With signal lamp
ⁿ/ₐ
EF004668
Colour calotte
ⁿ/ₐ
EF002423
Lamp type
ⁿ/ₐ
EF004870
Lamp socket
ⁿ/ₐ
EF000260
Max. lamp power
[W]
EF002950
Width in number of modular spacings
ⁿ/ₐ
EF000218
Built-in depth
[mm]
EF005474
Degree of protection (IP)
ⁿ/ₐ
EF003823
Imprint/indication
ⁿ/ₐ
EFDE0032
Forced segregation according to DIN VDE 0113
ⁿ/ₐ
276280
276280
IS-80/3
Main load disconnector Sw...
Switch with isolating fun...
4015082762803
0.31400
Main switch for distribut...
Main switch for distribut...
Other
3
0
0
3
80
415
240
12.5
2
AC
false
Other
Other
Other
0
3
69.5
IP40
Symbol "arrows"
false
276276
276276
IS-63/3
Main load disconnector Sw...
Switch with isolating fun...
4015082762766
0.30500
Main switch for distribut...
Main switch for distribut...
Other
3
0
0
3
63
415
240
12.5
1
AC
false
Other
Other
Other
0
3
69.5
IP40
Symbol "arrows"
false
276284
276284
IS-100/3
Main load disconnector Sw...
Switch with isolating fun...
4015082762841
0.31400
Main switch for distribut...
Main switch for distribut...
Other
3
0
0
3
100
415
240
10.0
2
AC
false
Other
Other
Other
0
3
69.5
IP40
Symbol "arrows"
false
276261
276261
IS-20/4
Main load disconnector Sw...
Switch with isolating fun...
4015082762612
0.40600
Main switch for distribut...
Main switch for distribut...
Other
4
4
0
4
20
415
240
12.5
1
AC
false
Other
Other
Other
0
4
69.5
IP40
Symbol "arrows"
false
276264
276264
IS-25/3
Main load disconnector Sw...
Switch with isolating fun...
4015082762643
0.30500
Main switch for distribut...
Main switch for distribut...
Other
3
3
0
3
25
415
240
12.5
1
AC
false
Other
Other
Other
0
3
69.5
IP40
Symbol "arrows"
false
276262
276262
IS-25/1
Main load disconnector Sw...
Switch with isolating fun...
4015082762629
0.10000
Main switch for distribut...
Main switch for distribut...
Other
1
1
0
1
25
240
240
12.5
1
AC
false
Other
Other
Other
0
1
69.5
IP40
Symbol "arrows"
false
276263
276263
IS-25/2
Main load disconnector Sw...
Switch with isolating fun...
4015082762636
0.20100
Main switch for distribut...
Main switch for distribut...
Other
2
2
0
2
25
415
240
12.5
1
AC
false
Other
Other
Other
0
2
69.5
IP40
Symbol "arrows"
false
276265
276265
IS-25/4
Main load disconnector Sw...
Switch with isolating fun...
4015082762650
0.40600
Main switch for distribut...
Main switch for distribut...
Other
4
4
0
4
25
415
240
12.5
1
AC
false
Other
Other
Other
0
4
69.5
IP40
Symbol "arrows"
false
276266
276266
IS-32/1
Main load disconnector Sw...
Switch with isolating fun...
4015082762667
0.10000
Main switch for distribut...
Main switch for distribut...
Other
1
1
0
1
32
240
240
12.5
1
AC
false
Other
Other
Other
0
1
69.5
IP40
Symbol "arrows"
false
276271
276271
IS-40/2
Main load disconnector Sw...
Switch with isolating fun...
4015082762711
0.20100
Main switch for distribut...
Main switch for distribut...
Other
2
2
0
2
40
415
240
12.5
1
AC
false
Other
Other
Other
0
2
69.5
IP40
Symbol "arrows"
false
276268
276268
IS-32/3
Main load disconnector Sw...
Switch with isolating fun...
4015082762681
0.30500
Main switch for distribut...
Main switch for distribut...
Other
3
3
0
3
32
415
240
12.5
1
AC
false
Other
Other
Other
0
3
69.5
IP40
Symbol "arrows"
false
276270
276270
IS-40/1
Main load disconnector Sw...
Switch with isolating fun...
4015082762704
0.10000
Main switch for distribut...
Main switch for distribut...
Other
1
1
0
1
40
240
240
12.5
1
AC
false
Other
Other
Other
0
1
69.5
IP40
Symbol "arrows"
false
276273
276273
IS-40/4
Main load disconnector Sw...
Switch with isolating fun...
4015082762735
0.40600
Main switch for distribut...
Main switch for distribut...
Other
4
4
0
4
40
415
240
12.5
1
AC
false
Other
Other
Other
0
4
69.5
IP40
Symbol "arrows"
false
276282
276282
IS-100/1
Main load disconnector Sw...
Switch with isolating fun...
4015082762827
0.10100
Main switch for distribut...
Main switch for distribut...
Other
1
1
0
1
100
240
240
10.0
2
AC
false
Other
Other
Other
0
1
69.5
IP40
Symbol "arrows"
false
276267
276267
IS-32/2
Main load disconnector Sw...
Switch with isolating fun...
4015082762674
0.20100
Main switch for distribut...
Main switch for distribut...
Other
2
2
0
2
32
415
240
12.5
1
AC
false
Other
Other
Other
0
2
69.5
IP40
Symbol "arrows"
false
276269
276269
IS-32/4
Main load disconnector Sw...
Switch with isolating fun...
4015082762698
0.40600
Main switch for distribut...
Main switch for distribut...
Other
4
4
0
4
32
415
240
12.5
1
AC
false
Other
Other
Other
0
4
69.5
IP40
Symbol "arrows"
false
276274
276274
IS-63/1
Main load disconnector Sw...
Switch with isolating fun...
4015082762742
0.10000
Main switch for distribut...
Main switch for distribut...
Other
1
1
0
1
63
240
240
12.5
1
AC
false
Other
Other
Other
0
1
69.5
IP40
Symbol "arrows"
false
276279
276279
IS-80/2
Main load disconnector Sw...
Switch with isolating fun...
4015082762797
0.20700
Main switch for distribut...
Main switch for distribut...
Other
2
2
0
2
80
415
240
12.5
2
AC
false
Other
Other
Other
0
2
69.5
IP40
Symbol "arrows"
false
276281
276281
IS-80/4
Main load disconnector Sw...
Switch with isolating fun...
4015082762810
0.41900
Main switch for distribut...
Main switch for distribut...
Other
4
4
0
4
80
415
240
12.5
2
AC
false
Other
Other
Other
0
4
69.5
IP40
Symbol "arrows"
false
276275
276275
IS-63/2
Main load disconnector Sw...
Switch with isolating fun...
4015082762759
0.20100
Main switch for distribut...
Main switch for distribut...
Other
2
2
0
2
63
415
240
12.5
1
AC
false
Other
Other
Other
0
2
69.5
IP40
Symbol "arrows"
false
276255
276255
IS-16/2
Main load disconnector Sw...
Switch with isolating fun...
4015082762551
0.20100
Main switch for distribut...
Main switch for distribut...
Other
2
2
0
2
16
415
240
12.5
1
AC
false
Other
Other
Other
0
2
69.5
IP40
Symbol "arrows"
false
276277
276277
IS-63/4
Main load disconnector Sw...
Switch with isolating fun...
4015082762773
0.40600
Main switch for distribut...
Main switch for distribut...
Other
4
4
0
4
63
415
240
12.5
1
AC
false
Other
Other
Other
0
4
69.5
IP40
Symbol "arrows"
false
276256
276256
IS-16/3
Main load disconnector Sw...
Switch with isolating fun...
4015082762568
0.30500
Main switch for distribut...
Main switch for distribut...
Other
3
3
0
3
16
415
240
12.5
1
AC
false
Other
Other
Other
0
3
69.5
IP40
Symbol "arrows"
false
276272
276272
IS-40/3
Main load disconnector Sw...
Switch with isolating fun...
4015082762728
0.30500
Main switch for distribut...
Main switch for distribut...
Other
3
3
0
3
40
415
240
12.5
1
AC
false
Other
Other
Other
0
3
69.5
IP40
Symbol "arrows"
false
276287
276287
IS-125/2
Main load disconnector Sw...
Switch with isolating fun...
4015082762872
0.20700
Main switch for distribut...
Main switch for distribut...
Other
2
2
0
2
125
415
240
10.0
2
AC
false
Other
Other
Other
0
2
69.5
IP40
Symbol "arrows"
false
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Previews
3D
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處