您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
幫助
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Eaton's CAD
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Eaton's CAD
Residual current circuit breaker (RCCB) [EC000003]
Eaton's CAD
Electrical circuit protection
Residual-current circuit breaker
Moeller series xEffect - FRCmM-125 Type B, Bfq and B+ RCCB
Powered by
CAD模型選擇
Delivery country
{eaton_cad/27268/27296/27572/28283.prj},{NB=171187},{PLID=171187},{NETTO_WEIGHT=0.50000},{EF001391=4},{EF000228=415},{EF000227=125},{EF002358=0.50},{EF001366=440},{EF011980=4},{EF002562=10},{EF002564=0.25},{EF002950=4},{EF000218=70.5},{EF002570=2},{EF003882=7035},{CUSTOMS_TARIFF_NUMBER1=85362090},{MANUTYPEDESC=FRCMM-125/4/05-B},{DESCSHORT=Residual current circuit-breaker, all-current sensitive, 125 A, 4p, 500 mA, type B},{DESCLONG=Residual current circuit-breaker FRCmM-125, 4 pole, Rated current In: 125 A, Rated short-circuit strength Icn: 10 with back-up fuse kA, Rated fault current IΔN: 0.5 A, Switchgear for industrial and advanced commercial applications},{INTNO=4015081676729}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
PLID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
NETTO_WEIGHT
Netto weight
[kg]
ECLASS_13_0
ⁿ/ₐ
ETIM_9_0
ⁿ/ₐ
EF001391
Number of poles
ⁿ/ₐ
EF000228
Rated voltage
[V]
EF000227
Rated current
[A]
EF002358
Rated fault current
[A]
EF001366
Rated insulation voltage Ui
[V]
EF011980
Rated impulse withstand voltage Uimp
[kV]
EF005387
Power loss
[W]
EF000003
Mounting method
ⁿ/ₐ
EF002560
Leakage current type
ⁿ/ₐ
EF002561
Selective protection
ⁿ/ₐ
EF003604
Short-time delayed tripping
ⁿ/ₐ
EF002562
Short-circuit breaking capacity (Icw)
[kA]
EF002564
Surge current capacity
[kA]
EF000187
Voltage type
ⁿ/ₐ
EF007385
With interlocking device
ⁿ/ₐ
EF005455
Frequency
ⁿ/ₐ
EF008148
Additional equipment possible
ⁿ/ₐ
EF005474
Degree of protection (IP)
ⁿ/ₐ
EF002950
Width in number of modular spacings
ⁿ/ₐ
EF000218
Built-in depth
[mm]
EF007515
Ambient temperature during operating
[°C]
EF002570
Pollution degree
ⁿ/ₐ
EF007343
Connectable conductor cross section multi-wired
[mm²]
EF007337
Connectable conductor cross section solid-core
[mm²]
EF003882
RAL-number (similar)
ⁿ/ₐ
EF004663
Explosion-proof
ⁿ/ₐ
171190
171190
FRCMM-125/4/03-S/BFQ
Residual current circuit-...
Residual current circuit-...
4015081676743
0.50000
Residual current circuit ...
Residual current circuit ...
4
415
125
0.30
440
4
-
DIN rail
B
true
false
10
5.00
AC
true
50 Hz
true
IP20
4
70.5
-25 - 60
2
1.5 - 16
1.5 - 50
7035
false
171191
171191
FRCMM-125/4/05-S/BFQ
Residual current circuit-...
Residual current circuit-...
4015081676750
0.50000
Residual current circuit ...
Residual current circuit ...
4
415
125
0.50
440
4
-
DIN rail
B
true
false
10
5.00
AC
true
50 Hz
true
IP20
4
70.5
-25 - 60
2
1.5 - 16
1.5 - 50
7035
false
171184
171184
FRCMM-125/4/003-B
Residual current circuit-...
Residual current circuit-...
4015081676699
0.50000
Residual current circuit ...
Residual current circuit ...
4
415
125
0.03
440
4
-
DIN rail
B
false
false
10
0.25
AC
true
50 Hz
true
IP20
4
70.5
-25 - 60
2
1.5 - 16
1.5 - 50
7035
false
303861
303861
FRCMM-63/4/05-B
Residual current circuit-...
Residual current circuit-...
9010238188815
0.48000
Residual current circuit ...
Residual current circuit ...
4
240
63
0.50
440
4
-
DIN rail
B
false
false
10
3.00
AC
true
50 Hz
true
IP20
4
77.5
-25 - 75
2
1.5 - 16
1.5 - 50
7035
false
303862
303862
FRCMM-80/4/05-B
Residual current circuit-...
Residual current circuit-...
9010238188822
0.48000
Residual current circuit ...
Residual current circuit ...
4
240
80
0.50
440
4
-
DIN rail
B
false
false
10
3.00
AC
true
50 Hz
true
IP20
4
77.5
-25 - 60
2
1.5 - 16
1.5 - 50
7035
false
171185
171185
FRCMM-125/4/01-B
Residual current circuit-...
Residual current circuit-...
4015081676705
0.50000
Residual current circuit ...
Residual current circuit ...
4
415
125
0.10
440
4
-
DIN rail
B
false
false
10
0.25
AC
true
50 Hz
true
IP20
4
70.5
-25 - 60
2
1.5 - 16
1.5 - 50
7035
false
171189
171189
FRCMM-125/4/003-G/B+
Residual current circuit-...
Residual current circuit-...
4015081676736
0.50000
Residual current circuit ...
Residual current circuit ...
4
415
125
0.03
440
4
-
DIN rail
B
false
true
10
3.00
AC
true
50 Hz
true
IP20
4
70.5
-25 - 60
2
1.5 - 16
1.5 - 50
7035
false
171187
171187
FRCMM-125/4/05-B
Residual current circuit-...
Residual current circuit-...
4015081676729
0.50000
Residual current circuit ...
Residual current circuit ...
4
415
125
0.50
440
4
-
DIN rail
B
false
false
10
0.25
AC
true
50 Hz
true
IP20
4
70.5
-25 - 60
2
1.5 - 16
1.5 - 50
7035
false
171186
171186
FRCMM-125/4/03-B
Residual current circuit-...
Residual current circuit-...
4015081676712
0.50000
Residual current circuit ...
Residual current circuit ...
4
415
125
0.30
440
4
-
DIN rail
B
false
false
10
0.25
AC
true
50 Hz
true
IP20
4
70.5
-25 - 60
2
1.5 - 16
1.5 - 50
7035
false
171188
171188
FRCMM-125/4/003-G/B
Residual current circuit-...
Residual current circuit-...
4015081676644
0.50000
Residual current circuit ...
Residual current circuit ...
4
415
125
0.03
440
4
-
DIN rail
B
false
true
10
3.00
AC
true
50 Hz
true
IP20
4
70.5
-25 - 60
2
1.5 - 16
1.5 - 50
7035
false
187808
187808
FRCMM-80/4/03-B
Residual current circuit-...
Residual current circuit-...
4015081854929
0.48000
Residual current circuit ...
Residual current circuit ...
4
240
80
0.30
440
4
-
DIN rail
B
false
false
10
3.00
AC
true
50 Hz
true
IP20
4
77.5
-25 - 75
2
1.5 - 16
1.5 - 50
7035
false
187805
187805
FRCMM-63/4/01-B
Residual current circuit-...
Residual current circuit-...
4015081854899
0.48000
Residual current circuit ...
Residual current circuit ...
4
240
63
0.10
440
4
-
DIN rail
B
false
false
10
3.00
AC
true
50 Hz
true
IP20
4
77.5
-25 - 75
2
1.5 - 16
1.5 - 50
7035
false
187809
187809
FRCMM-80/4/03-S/B
Residual current circuit-...
Residual current circuit-...
4015081854936
0.48000
Residual current circuit ...
Residual current circuit ...
4
240
80
0.30
440
4
-
DIN rail
B
true
false
10
5.00
AC
true
50 Hz
true
IP20
4
77.5
-25 - 75
2
1.5 - 16
1.5 - 50
7035
false
187806
187806
FRCMM-80/4/003-B
Residual current circuit-...
Residual current circuit-...
4015081854905
0.48000
Residual current circuit ...
Residual current circuit ...
4
240
80
0.03
440
4
-
DIN rail
B
false
false
10
3.00
AC
true
50 Hz
true
IP20
4
77.5
-25 - 75
2
1.5 - 16
1.5 - 50
7035
false
187807
187807
FRCMM-80/4/01-B
Residual current circuit-...
Residual current circuit-...
4015081854912
0.48000
Residual current circuit ...
Residual current circuit ...
4
240
80
0.10
440
4
-
DIN rail
B
false
false
10
3.00
AC
true
50 Hz
true
IP20
4
77.5
-25 - 75
2
1.5 - 16
1.5 - 50
7035
false
187804
187804
FRCMM-40/4/01-B
Residual current circuit-...
Residual current circuit-...
4015081854882
0.48000
Residual current circuit ...
Residual current circuit ...
4
240
40
0.10
440
4
-
DIN rail
B
false
false
10
3.00
AC
true
50 Hz
true
IP20
4
77.5
-25 - 75
2
1.5 - 16
1.5 - 50
7035
false
Previews
3D
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處