您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
幫助
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Eaton's CAD
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Eaton's CAD
Busbar adapter [EC001531]
Eaton's CAD
Enclosures
Switch- & controlgear enclosures
xEffect SASY 60i Enclosures Switch- & Controlgear Enclosure
Powered by
CAD模型選擇
Delivery country
{eaton_cad/23130/23156/23282/23653.prj},{NB=107206},{PLID=107206},{NETTO_WEIGHT=2.34200},{EF008250=630},{EF006536=5},{EF003702=10},{EF003703=140},{EF003704=30},{EF002638=60},{CUSTOMS_TARIFF_NUMBER1=85369095},{PREVIEW=../../../_pool_/ed/d5/61/23653_preview_10.png},{MANUTYPEDESC=NZM3-XAD630},{DESCSHORT=Busbar adapter, 3p, for NZM3, 630A, UL508}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
LINA
明細表
PLID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
NETTO_WEIGHT
Netto weight
[kg]
ECLASS_13_0
ⁿ/ₐ
ETIM_9_0
ⁿ/ₐ
EF003700
Mounting rail armament
ⁿ/ₐ
EF003961
Type of electric connection
ⁿ/ₐ
EF008250
Rated current In
[A]
EF006536
Min. busbar thickness
[mm]
EF003702
Max. busbar thickness
[mm]
EF003703
Width of the adapter
[mm]
EF003704
Rail width
[mm]
EF002638
Busbar distance
[mm]
107206
107206
NZM3-XAD630
Busbar adapter, 3p, for N...
Type-checked busbar adapt...
4015081069699
2.34200
Busbar adapter (low-volta...
Busbar adapter [EC001531]
None
Other
630
5
10
140
30
60
104555
104555
NZM2-XAD250
Busbar adapter, 3p, for N...
Type-checked busbar adapt...
4015081043736
0.82800
Busbar adapter (low-volta...
Busbar adapter [EC001531]
None
Other
250
5
10
106
30
60
138389
138389
NZM3-4-XAD630
Busbar adapter, 4p, for N...
Type-checked busbar adapt...
4015081351695
3.50000
Busbar adapter (low-volta...
Busbar adapter [EC001531]
None
Other
630
5
10
185
30
60
Previews
3D
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處