|  | 102036 | 102036 | FAZ-XAA-NA110-415VAC | Shunt release, up to 40A,... | Shunt release, for MCB up... | 4015081019274 | voltage release | 0.11000 |
|  | 102037 | 102037 | FAZ-XAA-NA12-110VAC | Shunt release, up to 63A,... | Shunt release, for MCB up... | 4015081019281 | voltage release | 0.11000 |
|  | 102936 | 102936 | FI-100/4/003-A/- | Residual current circuit-... | Residual current circuit-... | 4015081027811 | switches | 0.39200 |
|  | 102937 | 102937 | FI-100/4/03-A/- | Residual current circuit-... | Residual current circuit-... | 4015081027828 | switches | 0.38100 |
|  | 102938 | 102938 | FI-100/4/05-A/- | Residual current circuit-... | Residual current circuit-... | 4015081027835 | switches | 0.35600 |
|  | 212049 | 212049 | FAZ-XUA(115VAC) | Undervoltage release, 115... | Undervoltage release scre... | 4015082120498 | voltage release | 0.10500 |
|  | 212067 | 212067 | AZ-XHI11 | Auxiliary contact, for AZ... | AZ, + 1N/O for 1N/C, 0.5a... | 4015082120672 | auxiliary contact/signal ... | 0.04100 |
|  | 212051 | 212051 | FAZ-XUA(230VAC) | Undervoltage release, 230... | Undervoltage release scre... | 4015082120511 | voltage release | 0.10500 |
|  | 212053 | 212053 | FAZ-XUA(400VAC) | Undervoltage release, 400... | Undervoltage release scre... | 4015082120535 | voltage release | 0.10500 |
|  | 212059 | 212059 | AZ-XAA(110-415VAC) | Shunt release, up to 125A... | Shunt release, for MCB up... | 4015082120597 | voltage release | 0.15800 |
|  | 212061 | 212061 | AZ-XAA(12-60VAC) | Shunt release, up to 125A... | Shunt release, for MCB up... | 4015082120610 | voltage release | 0.15900 |
|  | 225121 | 225121 | FIP-XHI11 | Auxiliary contact, for FI... | FI…, + 1N/O for 1N/C, 0.5... | 4015082251215 | auxiliary contact/signal ... | 0.04000 |
|  | 235871 | 235871 | PFR3-1-U | Earth-leakage circuit-bre... | Specially matched residua... | 4015082358716 | residual-current-operated... | 0.30100 |
|  | 235864 | 235864 | PFR2-03-S/A | Residual current circuit-... | Specially matched residua... | 4015082358648 | residual-current-operated... | 0.29600 |
|  | 235865 | 235865 | PFR3-03-S/A | Residual current circuit-... | Specially matched residua... | 4015082358655 | residual-current-operated... | 0.30100 |
|  | 235866 | 235866 | PFR2-1-S/A | Residual current circuit-... | Specially matched residua... | 4015082358662 | residual-current-operated... | 0.29600 |
|  | 235867 | 235867 | PFR3-1-S/A | Residual current circuit-... | Specially matched residua... | 4015082358679 | residual-current-operated... | 0.30100 |
|  | 235868 | 235868 | PFR2-03-U | Earth-leakage circuit-bre... | Specially matched residua... | 4015082358686 | residual-current-operated... | 0.29600 |
|  | 235869 | 235869 | PFR3-03-U | Earth-leakage circuit-bre... | Specially matched residua... | 4015082358693 | residual-current-operated... | 0.30100 |
|  | 235870 | 235870 | PFR2-1-U | Earth-leakage circuit-bre... | Specially matched residua... | 4015082358709 | residual-current-operated... | 0.29600 |
|  | 240717 | 240717 | FI-125/4/003-B | Residual current circuit-... | Special residual current ... | 4015082407179 | switches | 0.50000 |
|  | 248297 | 248297 | Z-FW/001 | Remote testing module, ma... | Remote testing module, re... | 4015082482978 | test module | 0.04000 |
|  | 248298 | 248298 | Z-FW/003 | Remote testing module, ma... | Remote testing module, re... | 4015082482985 | test module | 0.04000 |
|  | 248299 | 248299 | Z-FW/010 | Remote testing module, ma... | Remote testing module, re... | 4015082482992 | test module | 0.04000 |
|  | 248818 | 248818 | PBHT-80/2/003 | Residual-current circuit ... | Attachable residual curre... | 4015082488185 | combination switches | 0.40600 |